INF-USB2 Universal Serial Bus Single Channel PC Interface Module

PC Interface Module

  • Easy USB connection to computer from Load and Torque Transducers
  • Transducer data logged into MS Excel compatible CSV file format
  • Up to 2,500 Sample/Second
  • Graphing and Logging software included
  • 16-bit resolution
  • Shunt Cal trigger via software
  • Works with mV/V, ±5V DC and 4-20mA output transducers

✔ INF-USB V 2.12 Software Download

✔ INF-USB USB Driver 6.1 Download

✔ INF-USB Operational Video

Request a Quote

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Software
  • USB Driver
  • Manual
  • Quick Start Guide
  • Driver Installation Help Guide

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Model INF-USB2 PC Interface Module makes any Load Cell USB Compatible. This product provides an easy interface for collecting data from an Interface transducer directly into your computer. Included software works well for convenient testing and monitoring applications benefiting from immediate evaluation or collection for later research.

System includes one output module and software. No sensor is included.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.