BX8 8-Channel Data Acquisition System and Amplifier

8-Channel Data Acquisition System

QuickShip48 Product
  • 8-Channel Synchronized Sampling
  • Internal Calculation of Axis Load Values for 6-Axis Sensors
  • Active Scaling of Analog Outputs according to Internal Calculations
  • ±5V, ±10V, 4-20mA, and 0-20 mA Outputs
  • 48K Samples/Sec/Channel
  • 24-Bit Internal Resolution
  • Includes Graphing and Logging Software

✔ BlueDAQ Software 1.39

✔ BX8 Driver

✔ BlueDAQ Operational Video

✔ BlueDAQ Instructions

Request a Quote

  • BX8-AS Data Sheet
  • BX8/6-Axis Brochure
  • BX8 HD15 Data Sheet
  • BX8 HD44 Data Sheet
  • BX8 Operation Manual
  • BX8 Quick Start Guide

Model BX8 is the newest addition to Interface’s family of measurement systems. Easy enough for the inexperienced user but powerful enough for the sophisticated test engineer, with the BX8 anyone can be up and measuring in minutes. Designed specifically for use with mV/V output sensors such as force, torque and pressure along with PT1000 thermocouples, and ±10V output sensors, the BX8 puts graphing, logging and display capabilities at a user’s fingertips. The BX8 also includes 1/4 and 1/2 bridge completion for seamless integration of strain gage measurements. Eight independent, user configurable, 16-bit scalable analog outputs can be connected to external devices.

The BX8 is ideally suited for use with 6-axis sensors requiring axis load calculations. The sensor coefficient matrix can be loaded internally into the BX8 via software interface and the outputs are actively scaled according to the calculations. All channels are sampled simultaneously and fully synchronized. When purchased with a 6-axis sensor, the system will arrive pre-configured and ready to use.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.