9894 Analog Input Process Indicator

Analog Input Process Indicator

  • 0-20 mA, 4-20 mA, 0-5 V, 1-5 V, and ±10 V Inputs
  • 0.03% Accuracy
  • Peak and valley monitoring
  • 24-bit resolution
  • USB Port with programming and viewing software
  • Large Dual-Line 6-Digit Display, 0.60″ & 0.46″
  • 32-point linearization

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Manual
  • Software

Specifications


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Dimensions


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Model 9894 meter boasts specifications and functionality that clearly make it one of the most advanced process meters available. Its dual-line 6-digit display (999,999, advanced signal input conditioning, function keys, Modbus RTU serial communications, and optional expansion modules are only a few of the features found on the 9894).

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.