9860 High Speed Digital Indicator

High Speed, Digital

QuickShip48 Product
  • Software for setup, display and logging
  • Sample rate 230 readings per second
  • Fast Direct analog output – 1000 Hz bandwidth – ±10 VDC and 4–20 mA
  • Nonlinearity ±0.01%
  • Peak and valley monitoring with push-button reset
  • Bidirectional

✔ Model 9860 Software

Request a Quote

Product Downloads

  • Data Sheet
  • Manual
  • Setup Guide
  • Software

Model 9860 features an internal, high gain, fully-differential amplifier with a 16-bit analog-to-digital converter combine to accurately digitize the input signal. The analog input is digitally filtered, with a user selected sample size and filter window (band), allowing optimization for specific operating conditions. Model 9860 has a self-calibrating ±10Vdc and 4-20mA analog output signals are standard. This product has an RS232 interface provides facilities to communicate, command, query operating modes, parameters and to continuously read data.

The TEDS status indicator provides the information on the TEDS configuration of the input. A front panel RCAL switch provides a convenient calibration feature. Both tare and calibration functions are easily performed via front panel pushbuttons.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.