9840 Calibration Grade Multi-Channel Load Cell Indicator

Digital, Intelligent

QuickShip48 Product
  • 1 or 2 Channel
  • Remote sense excitation
  • 5 and 6 point linearization
  • Bipolar
  • 999,999 display counts
  • Nonlinearity < 0.005%
  • Auto setup for multiple load cells
  • Fast, direct analog output
  • 10 VDC scalable analog output – 16 bit
  • Full duplex RS232C communication

 

Request a Quote

QuickShp48™ Order Form

  • Data Sheet
  • Setup Guide
  • Manual

Model 9840 is suitable for use in calibration labs, field service, or anywhere high accuracy is important. This product’s features include a bipolar 6-digit 2-line display, remote sense, low noise, 24-bit internal resolution, USB port with RS232 communication, mV/V calibration, store calibrations for up to 25 sensors. 6-point linearization, unit conversion and front-panel tare. This unit also has Self-calibration via TEDS Plug and Play ready IEEE 1451.4 compliance.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.