9834 Amplified Torque and Load Cell Indicator

Digital, High Level Input

  • Works with +5 VDC, +10 VDC, 0-20 mA and 4-20 mA inputs
  • Sample rate 120 readings per second
  • Programmable analog output, +10 VDC and 4-20 mA, 2000 Hz bandwidth
  • Bidirectional RS232
  • Nonlinearity < +0.01%
  • Front panel calibration
  • Peak and valley monitoring
  • Remote and front panel tare
  • 4 limit setpoints
  • Designed for CE compliance

Request a Quote

  • Data Sheet
  • Instruction Manual
  • Collector Note

Model 9834 is for use with amplified load cells and rotary torque sensors. This product features 120 readings per second, programmable ±10V or 4-20mA analog output, peak and valley monitoring and RS232 communication. Model 9834 is packaged in an aluminum 1/8 DIN, panel mountable enclosure with a plug-in AC power cord. Sensor connection is a 9-pin D-Sub connector.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.