GSMTM Series Mini™ S‐Beam Load Cell

S‐Type Load Cell

  • This product is not available in the United States
  • Capacity from 4.5 N to 445 N
  • Can be used in tension and compression
  • Micro sized 19.05mm x 16.002mm x 4.7mm
  • Excellent temperature compensation (0.010%/°C Temp Effect on Output)
  • Overload protected

Request a Quote

Request a CAD File

Request a Quote

Request a CAD File

Product Downloads

  • Datasheet
  • Drawing
  • STEP File - 4.5 N - 445 N

The GSMTM Series Miniature S-Type Load Cells are a bi-directional Aluminum strain gauge based transducer with high performance and built-in temperature compensation. This design provides better than ±0.1% (full scale) non-linearity and includes overload protection in both tension and compression directions. The sensor is provided with a #32 AWG 4-conductor braided shielded cable with an outer jacket of 2.2 mm diameter, 2m long, with no connection between the shield and the sensor body. For additional protection, the cable is contained within a stainless steel spring for strain relief purposes for the first 25 mm.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.