GLBM Series Load Button Load Cells
Load Button Load Cells
- This product is not available in the United States
- Capacities from 100 N to 200 kN
- Temperature Compensated
- Integral Load Button
- Small Diameter
- Environmentally Sealed
- Stainless Steel
The GLBM Series Load Button Load Cells are strain gauge based transducers with temperature compensation and excellent overall performance. This type provides a range of capacities up to 200kN with better than ±0.5% (full scale) non-linearity. Three tapped holes are provided on the underside for ease of mounting. Fully welded cover, amplified and digitized versions are available on request. The load button is provided with 4×28 AWG within a braided shielded cable (overall cable length 2m). 6-wire cable is available to order.
See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.