482 Battery Powered Bidirectional Weight Indicator

Digital, Environmentally Protected

  • Large 0.8 inch LCD 6-digit Display
  • 100,000 displayed graduations
  • 523,000 internal counts
  • Powers up to 10 Load Cells
  • Tension/Compression operation
  • NEMA 4X stainless steel enclosure
  • Measurement Rate up to 40Hz
  • Selectable filter settings
  • 0.1uV/graduation signal sensitivity

 

Request a Quote

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • 482 Drawing
  • 482 STP File

Specifications


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Dimensions


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Model 482 is battery powered, bidirectional, and comes in a NEMA 4X stainless enclosure. Standard options include 523,000 internal counts, 0.8 inch LCD 6-digit display and a measurement rate that goes up to 40 Hz. Available options include analog and relay outputs.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.