ISITL Self-Indicating Tension Link Load Cell
Self-Indicating Tension Link
- Ranges from 1 to 300 MT (2.2K to 661K lbf)
- Lightweight aluminum construction
- Shackle holes are steel brushed
- Environmentally sealed to IP65
- Audible alarm facility as standard
- Can display in MT, kg, lb and kN as standard (selectable by operator)
- Peak hold facility
Product Downloads
Specifications
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
Dimensions
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
The ISITL series have been designed for lifting and weighing in rugged or harsh environments, being manufactured from high tensile aluminum to minimize weight. They are ideal for mobile use (steel brushed holes provide added wear protection from shackles etc).
The ISITL self-indicating tension link load cell is simple to install and is matched to standard shackle sizes. They have a built in display which can be selected by the user to display the applied weight or force in tons, kgs, lbs or kN. There is an in-built audible alarm, which can be set by the operator to warn when an applied weight/force is met.
For applications where the operator is unable to read the display, there is a handheld remote available. This remote replicates exactly all the functionality that is available on the link itself. Other features include peak hold, gross/net and pre-set tare entry. There is also an RS485 digital output available. Interface can also offer a custom software design facility to meet any specific application requirements.
See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.