INF4-Modbus TCP Weight Transmitter and Indicator

Four Channel Weight Transmitter

  • Modbus/TCP port
  • Type: RJ45 10Base-T or 100Base-TX (auto-sensing)
  • The instrument works as slave in a Modbus/TCP network
  • RS485 serial port for communication via Modbus RTU protocol, ASCII bidirectional or continuous one way transmission
  • 3 relay logic outputs controlled by setpoint values or via protocols
  • 2 optoisolated PNP logic inputs: status reading via serial communication protocols
  • 4 load cell dedicated input
  • Back panel mounting on Omega/DIN rail or front panel (except PROFIBUS DP version) with fixing kit included (panel drilling template 23×96 mm; panel thickness 2.5 mm)
  • Dimensions: 26x115x120 mm
  • Six-digit red LED semi-alphanumeric display (8 mm height), 7 segment
  • Six indicator LED
  • Four buttons for system calibration
  • Extractable screw terminal boards

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Manual
  • Quick Start Guide

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

The Interface INF4-Modbus TCP weight transmitter and indicator has a six-digit red LED display (8 mm height), space saving compact design, four buttons for the system calibration, and a six indicator led.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.