INF1-Modbus TCP Weight Transmitter and Indicator
Single Channel Weight Transmitter
- Modbus/TCP port
- Type: RJ45 10Base-T or 100Base-TX (auto-sensing)
- The instrument works as slave in a Modbus/TCP network
- RS485 serial port for communication via Modbus RTU protocol, ASCII bidirectional or continuous one way transmission
- 3 relay logic outputs controlled by setpoint values or via protocols
- 2 optoisolated PNP logic inputs: status reading via serial communication protocols
- 1 load cell dedicated input
- Back panel mounting on Omega/DIN rail
- Dimensions: 25x115x120 mm
- Six-digit red LED semi-alphanumeric display (8 mm height), 7 segment
- Six indicator LED
- Four buttons for system calibration
- Extractable screw terminal boards
Specifications
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
Dimensions
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
The Interface INF1-Modbus TCP weight transmitter and indicator has a six-digit red LED display (8 mm height), space saving compact design, four buttons for the system calibration, and a six indicator led.
See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.