INF1-Ethernet IP Weight Transmitter and Indicator

Single Channel Weight Transmitter

  • 2x Ethernet/IP ports
  • Type: RJ45 10Base-T or 100Base-TX (auto-sensing)
  • The instrument works as adapter in an Ethernet/IP network
  • RS485 serial port for communication via Modbus RTU protocol, ASCII bidirectional or continuous one way transmission
  • 3 relay logic outputs controlled by setpoint values or via protocols
  • 2 optoisolated PNP logic inputs: status reading via serial communication protocols
  • 1 load cell dedicated input
  • Back panel mounting on Omega/DIN rail
  • Dimensions: 25x115x120 mm
  • Six-digit red LED semi-alphanumeric display (8 mm height), 7 segment
  • Six indicator LED
  • Four buttons for system calibration
  • Extractable screw terminal boards

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Manual
  • INF1 Quick Start

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

The Interface INF1-Ethernet IP weight transmitter and indicator has a six-digit red LED display (8 mm height), space saving compact design, four buttons for the system calibration, and a six indicator led.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.