IFVF Capacity Force Verification Frame
The Interface Force Verification Frame is a portable high force capacity frame and accessories designed to apply tension and compression forces to load cells with high resolution and accuracy. The system features a reaction frame, manual actuator, thread/adapter accessories, and optional force sensor(s) and instrumentation. The hardware can be used to verify operation of a device under test or calibrate relative to a second reference load cell.