GS-SYS Gold Standard® Calibration System Load Frame

Load Frame

  • 2 channels (option available for 3 and 4 channels)
  • SCB1 measurement board
  • Less than 0.04% RDG uncertainty
  • Signal conditioning has very low nonlinearity specification (<0.003% FS)
  • Fully automated system will reduce calibration time by 50% to 90%
  • Automated calibration run can be completed in less than 5 minutes
  • 4-post design provides superior stability throughout the calibration
  • Innovative fixturing allows for tension and compression calibration without changing setup
  • 12 in. clearance between posts allows for easy load cell installation and removal
  • Accurate and reliable load control achieved by proprietary load feedback design
  • Testing and reporting per ASTM E74 and/or ISO 376 standards
  • Automatically produces standard reports, graphs, and performance parameter calculations
  • Ability to customize reports and graphs
  • Automatically archives data

 

Request a Quote

Product Downloads

  • Data Sheet
  • Brochure

The Interface Gold Standard® Calibration System using the Interface Gold Standard® Load Cell ensures a metrology system of the highest accuracy and lowest uncertainty available.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.