Showing all 15 results
-
T2 Ultra Precision Shaft Style Rotary Torque Transducer
0.9 lbf-in to 177K lbf-in
0.1 Nm to 20K Nm -
T8 General Purpose Shaft Style Rotary Torque Transducer
1.77 lbf-in to 1.77K lbf-in
0.2 Nm to 200 Nm -
T4 Standard Precision Shaft Style Rotary Torque Transducer
0.88 lbf-in to 8.85K lbf-in
0.1 Nm to 1K Nm -
T25 High Speed Shaft Style Rotary Torque Transducer
0.885 lbf-in to 44.3K lbf-in
0.1 Nm to 5K Nm -
USB Output Option
Available on T12, T15, T25 Rotary Torque Transducers
-
TS12 Shaft Style Reaction Torque Transducer
0.04 lbf-in to 177K lbf-in
0.005 Nm to 20K Nm -
T11 Bearingless Low Capacity Shaft Style Rotary Torque Transducer
0.04 lbf-in to 1.33K lbf-in
0.005 Nm to 150 Nm -
T3 Ultra Precision Pedestal Mount Shaft Style Rotary Torque Transducer
0.88 lbf-in to 177K lb-in
0.1 Nm to 20K Nm -
T5 Standard Precision Pedestal Mount Shaft Style Rotary Torque Transducer
0.88 lbf-in to 8.85K lbf-in
0.1 Nm to 1K Nm -
T6 Dual Range Shaft Style Rotary Torque Transducer
44.3/4.43 lbf-in to 4.43K/443 lbf-in
5/0.5 Nm to 500/50 Nm -
T7 Dual Range Pedestal Mount Shaft Style Rotary Torque Transducer
44.3/4.43 lbf-in to 885/88.5 lbf-in
5/0.5 Nm to 100/10 Nm -
T14 Slip-Ring Shaft Style Rotary Torque Transducer
8.85 lbf-in to 4.43K lbf-in
1 Nm to 500 Nm -
T16 Compact Slip Ring Shaft Style Rotary Torque Transducer
8.85 lbf-in to 4.43K lbf-in
1 Nm to 500 Nm -
T23 Low Cost Shaft Style Rotary Torque Transducer
2.66K lbf-in to 4.43K lbf-in
300 Nm to 500 Nm -
TS21 Miniature Shaft Style Reaction Torque Transducer
8.85 lbf-in to 885 lbf-in
1 Nm to 100 Nm
Capacity search will return results from all product categories, not just the category you are currently viewing.
Pound-Force (lbf)
Kilogram (kg)
Newtons (N)
Kilonewtons (kN)
Metric Tons (MT)
Ounce-Force Inch (ozf-in)
Pound-Force Inch (lbf-in)
Newton-Meter (Nm)
Kilonewton Meter (kNm)
For sales, service, or support, please call 480-948-5555 or contact us.
Cookie Policy
This site uses cookies to offer you a better browsing experience. Find out more on how we use cookies and how you can change your settings - Read MoreACCEPT
Cookie Policy
Privacy Overview
This website uses cookies to improve your experience while you navigate through the website. Out of these cookies, the cookies that are categorized as necessary are stored on your browser as they are as essential for the working of basic functionalities of the website. We also use third-party cookies that help us analyze and understand how you use this website. These cookies will be stored in your browser only with your consent. You also have the option to opt-out of these cookies. But opting out of some of these cookies may have an effect on your browsing experience.
Necessary cookies are absolutely essential for the website to function properly. This category only includes cookies that ensures basic functionalities and security features of the website. These cookies do not store any personal information.