Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products T22 Pulley Belt Rotary Torque Transducer

T22 Pulley Belt

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T22 Pulley Belt
 
Starting at $7185.00
  • Capacities from 20 to 5K Nm (177 to 44K lbf-in)

The T22 is used for monitoring pulley torque, belt or chain tension, or anywhere a torque measurement needs to be made that includes a large radial load component. The contactless design features 0.1% combined error, high-level ±5V or ±10V analog output, 16-bit resolution and 3khz bandwidth. A remotely activated, internal shunt calibration resistor provides a known 5V calibration signal. Speed and angle can be measured with the optional encoder. 

Available in Model: T22

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
T22-20-A3A 20 Nm Model T22, 20 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T22-50-A3A 50 Nm Model T22, 50 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T22-100-A3A 100 Nm Model T22, 100 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T22-500-A3A 500 Nm Model T22, 500 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder