Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products T14 Slip-Ring Rotary Torque Transducer

T14 Slip-Ring

Rotary Torque Transducer

Products & Prices
T14 Slip-Ring
  • Capacities from 1 Nm to 500 Nm (8.85 to 4.4K lb-in)
  • Integrated speed and angle measurement option
  • Both shaft ends with keyway
  • mV/V output

The T14 uses high-reliability slip-rings to transfer power and signal to and from the rotating strain-gaged shaft. Industry standard mV/V allows use with standard strain gage instrumentation.

Available in Model: T14

Additional Capacities Available

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.