Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products SSM-FDH Sealed S-Type Load Cell High-Temp

SSM-FDH Sealed S-Type Load Cell


Products & Prices
SSM-FDH Sealed S-Type Load Cell
  • Proprietary Interface temperature compensated strain gages
  • High temperature operating range -65°F to 320°F
  • Environmentally sealed
  • 0.02% nonrepeatability
  • 0.0008%/°F temp. effect on output
  • 0.025% creep
  • Tension and compression

Available in Models: SSM-FDH

Additional Capacities Available

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.