Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products HRDT High Resolution Digital Telemetry Rotary Torque Flange

HRDT High Resolution Digital Telemetry

Rotary Torque Flange

Products & Prices
Specifications
Dimensions
Documentation
HRDT High Resolution Digital Telemetry
 
Starting at $8800.00
  • Wireless Rotary Torque Transducer
  • Capacities from 250 to 10K Nm (2.2K to 88.5K lbf-in)
  • Full 18-bit useable resolution (24 bit internal)
  • 2,000 fully processed results per second
  • 4X safe overload (2x for DIN 90 size)
  • Easy stator alignment
  • Push button configuration
         - No PC required for basic set-up and installation
  • DIN Rail mountable digital display output
  • Bearingless non-contact design
  • Outputs include fully scalable ±5V, ±10V, 4-20 mA, Frequency
  • Short, stiff design with low rotational inertia
  • Full selection of filters including:
         Bessel, Butterworth Chebychev, Exponential, Triggered average
  • Reliable digital data transmission
  • Inputs for speed & angle
  • Multiple independent outputs option
  • Power calculation (requires speed option)

 

The HRDT High Resolution Digital Telemetry Torque Flange is a bearingless flange style rotary torque sensor featuring non-contact inductive power transfer and 2.4GHz radio data transmission. Combined error of +/-0.05% Full Scale and very high safe overload set the HRDT apart from competing products.  User adjustable scaling alllows matching of the sensor range to the specific application.

Available in Model: HRDT1, HRDT2, HRDT3, HRDT4, HRDT5

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
HRDT1-250 250 Nm DIN 90 rotor, stator, output module, cables and software
HRDT2-1K 1K Nm DIN 120 rotor, stator, output module, cables and software
HRDT3-3K 3K Nm DIN 150 rotor, stator, output module, cables and software
HRDT4-5K 5K Nm DIN 180 rotor, stator, output module, cables and software
HRDT5-10K 10K Nm DIN 225 rotor, stator, output module, cables and software
Login to Download Docs
HRDT Data Sheet HRDT Data Sheet
HRDT Operation Manual HRDT Operation Manual
HRDT Quick Start Guide HRDT Quick Start Guide