Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products GS-SYS Gold Standard® Calibration System Load Frame

GS-SYS Gold Standard® Calibration System

Load Frame

Products & Prices
GS-SYS Gold Standard® Calibration System
  • 2 channels
  • SCB1 measurement board
  • Less than 0.04% RDG uncertainty
  • Signal conditioning has very low nonlinearity specification (<0.003% FS)
  • Fully automated system will reduce calibration time by 50% to 90%
  • Automated calibration run can be completed in less than 5 minutes
  • 4-post design provides superior stability throughout the calibration
  • Innovative fixturing allows for tension and compression calibration without changing setup
  • 12 in. clearance between posts allows for easy load cell installation and removal
  • Accurate and reliable load control achieved by proprietary load feedback design
  • Testing and reporting per ASTM E74 and/or ISO 376 standards
  • Automatically produces standard reports, graphs, and performance parameter calculations
  • Ability to customize reports and graphs
  • Automatically archives data

The Interface Gold Standard® Calibration System using the Interface Gold Standard® Load Cell ensures a metrology system of the highest accuracy and lowest uncertainty available.

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.