Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 1200 Standard Precision LowProfile™ Load Cell Tension & Compression

1200 Standard Precision LowProfile™ Load Cell

Tension & Compression

Products & Prices
1200 Standard Precision LowProfile™ Load Cell
  • Proprietary Interface temperature compensated strain gages
  • Performance to .04%
  • High output – to 4 mV/V
  • Eccentric load compensated
  • 0.0008%/°F (.0015%/°C) temp. effect on output
  • Low deflection
  • Shunt calibration
  • Barometric compensation
  • Tension and compression
  • Compact size
  • Available with or without a mounting base

The 1200 LowProfile is Interface’s most popular load cell and is designed for static applications. The 1200 has higher output than most competitive load cells and is designed for general purpose applications requiring a load cell compensated for eccentric loads. If you need to measure 1lb or 2 million pounds of force, Interface Inc. load cells can do it. The gage sensors in every load cell are individually inspected and tested, and certified to meet our rigid standards. Formed from a unique alloy, our gages provide very low resistivity, for high signal-to-noise ratios for demanding applications.

Available in Models: 1210, 1220, 1232

Additional Capacities & Standard Connectors Available

Options Available for 2nd Bridge & Overload Protection 

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.