Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 12X8 Flange Standard Precision LowProfile™ Load Cell Eccentric Load Compensated

12X8 Flange Standard Precision LowProfile™ Load Cell

Eccentric Load Compensated

Products & Prices
12X8 Flange Standard Precision LowProfile™ Load Cell
  • Standard flange design mounts directly to cylinders
  • Tension and compression
  • Fatigue rated
  • Proprietary Interface temperature compensated strain gages
  • Performance to 0.05%
  • Eccentric load compensated
  • Low deflection
  • Alignment hole
  • 0.0008%/°F (0.0015%/°C) temp. effect on output
  • Barometric compensation

12X8 Flange Load Cell-This is similar to 1200 but instead of having a center thread it has multiple smaller threads making installation easier for certain types of cylinders. If you need to measure 1lb or 330K pounds of force, Interface Inc. load cells can do it. The Low-Profile configuration of our fatigue-rated load cell provides up to 100 million duty cycles. The gage sensors in every load cell are individually inspected and tested, and certified to meet our rigid standards. Formed from a unique alloy, our gages provide very low resistivity, for high signal-to-noise ratios for demanding applications.

Available in Models: 1228, 1238, 1248, 1258, 1268, 1288, 1298

Additional Capacities & Standard Connectors Available

Options Available for 2nd Bridge & Overload Protection

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.