DIG-USB USB Output Module
PC Interface Module
The DIG-USB product is a compact, high-precision Strain Gage Converter; converting a strain gage sensor input to a digital output and is connected to a PC via a USB port. This product allows high precision measurements to be made and communicated directly to a PC and is aimed at applications which require high-accuracy measurement repeatability. With the appropriate drivers installed, the DIG-USB appears as a virtual serial port to the PC.
Simply by plugging the device into a PC, data can be extracted from most strain gage bridge input sensors and acquired by software which allows data manipulation removing the need for amplifiers, filters and multi-meters.
The DIG-USB product is a compact, high-precision Strain Gage Converter; converting a strain gage sensor input to a digital output and is connected to a PC via a USB port.
Please Login to view pricing and product downloads
Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.