Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598


Company Profile

7401 Building-Interface Inc
Interface company load cell

Interface has been the trusted world leader in force measurement for half a century. We lead by designing, manufacturing, and guaranteeing the highest performance and most accurate products available. Our engineers help provide force measurement solutions to our customers in all industries — from grams to millions of pounds – and hundreds of configurations.

We are the preeminent supplier to companies such as Boeing, Airbus, NASA, Ford, GM, Johnson & Johnson, NIST and thousands of measurement labs throughout the world. Our load cells are complimented by highly accurate torque transducers, machine calibration systems, digital indicators, software, and force measurement system components - which we manufacture and sell throughout the world. Our in-house calibration labs support a variety test standards: ASTM E74, ISO-376, MIL-STD, EN10002-3, ISO-17025, and others.

  • We manufacture our own strain gages from our proprietary alloys. The Interface load cell design means better temperature tolerance, longer fatigue life, and higher output voltages (up to 4 mV/V) than our competitors can offer.
  • We test and calibrate every low profile cell we make – we don't just sample a batch. You can be sure the load cell you purchase will work as designed and expected.
  • We perform moment compensation on all our load cells. Sensitivity to extraneous loads is minimized.
  • We also creep-test every load cell and force sensor to the tightest specification in the industry. Quality is our obsession!




We'd love to stay in touch.
Find us on your favorite social media channel.