Interface 101 Series
Interface’s 101 Series is a comprehensive collection of resources including webinars, videos, case studies, products, whitepapers and IQ Blogs that provide guidance about force measurement solutions and related topics.
Interface tension and compression load cells are used for strain testing across multiple industries. Learn about strain testing, a very...
Interface Bluetooth Telemetry System is a wireless system that uses Bluetooth technology to remotely transmit data from sensors, including load...
Interface provides complete load cell product datasheets and drawings to locate the features for mounting. Our instructions include model, material,...
Interface provides a range of cable assemblies specifically designed for use with our force measurement sensors and instruments. A cable...
A load cell simulator is a device that mimics the electrical signal of a load cell. This allows technicians to test...
An excitation voltage is needed to power the load cell and ensure the output signal is accurate. Load cell excitation...
Interface Universal Load Cells offer the ability to measure both tension and compression forces. They are versitile force measurement solutions...
Interface offers a wide range of wireless telemetry products including load cells, transmitters, bases, communication modules and data acquisition systems....
Interface provides high-accuracy load cells, instrumentation and DAQ systems, software and accessories designed for use in various types of test...
Interface Calibration Curve 101 defines why the calibration curve is essential for ensuring the accuracy of force measurements. The calibration...
Interface Signal Conditioners are used with a wide range of load cell and force measurement devices. Transducers convert force or...
Rod end load cells are designed to measure the tension and compression forces applied to a rod or similar structure....
Interface shunt calibration resistors, known as RCAL Resistors, are an accessory product. A shunt calibration resistor is a resistor that...
Interface tension load cell are a type of force sensor used to measure tensile forces in materials, structures, or machines....
The selection of a load cell with an appropriate stiffness is critical to ensuring optimal performance in each application and...
Off-axis loading can affect the accuracy of load cell measurements, so it is important to take steps to protect against...
Load cell sensitivity refers to the relationship between the input force applied to a load cell and the output signal...
The demands for miniature force and torque measurement solutions are on the rise. Modernization of products along with complex, compact...
Engineers and testing professionals use data acquisition systems to enable smart decisions. The data retrieved through DAQ systems empower users...
The temperature rating of a strain gage type load cell is primarily dependent upon the materials selected for its construction....
The performance of a load cell force measurement system is dependent upon the reliability of the physical installation, correct interconnection...
Interface works with metrologists and calibration technicians worldwide. We are a partner, supplier of calibration grade products they use, and...
Individuals in the engineering and manufacturing world know Interface well for the reliability and accuracy of our force measurement products....
Digital instrumentation used for test and measurement provides faster data input and output, and more robust analytics. Interface offers several...
In the field of force measurement, load cells are defined by a set of specifications attributed to a configured shape...
Different materials are used in designing and building force sensing products based on the environmental conditions. The choice of materials...
There are distinct types of force tests that engineers, product designers, manufacturers, and test labs perform to accurately measure factors...
Interface offers several flange type load cells and torque transducers for easy mounting and installation. Interface provides the complete solutions...
In the electronics industry, sensor compatibility challenges can lead to significant issues with efficiency, accuracy, safety and more. When it...
Calibration is a critical stage to ensure proper accuracy and reliability of any force measurement device. There are many ways...
Calibration of force and torque sensors is critical to receiving accurate data from measurement testing. Calibration is the comparison of...
There are many different types of devices used in test and measurement from load cells to torque transducers and tension...
Load washer load cells are a versatile product used throughout a wide range of industries and applications. These force measurement...
One of the biggest challenges in the force measurement is dealing with misaligned loads. Misaligned loads can result in bad...
A tension link load cell is commonly used in lifting, both for short and long distances, and weighing applications. This...
A load shackle is a u-shaped, load-bearing connecting device designed to be used with a removable pin. Load shackles can...
A load pin is a type of load cell that can replace bolts, clevis, sheave, and equalizer pins, as well...
At Interface, our claim to fame is that we offer the most accurate and reliable force measurement devices on the...
Manufactured devices, technology advancements and product designs are getting smaller and smaller as innovations demand less space to do more...
A strain gage is a sensor that varies its resistance as it’s stretched or compressed. When tension or compression is...
Even with the most accurate load cells available, the toll of constant use over long periods, and in some cases...
Compression is a type of force that we apply every day often without thinking and compression is intensely tested in...
When purchasing a new piece of force measurement technology, it is equally important to consider how you will accessorize it...
There are many types of instrumentation devices used in force measurement applications. Interface provides high-quality instrumentation tools to use with...
With the miniaturization and compact size of many products and technologies used in today’s market, it is critical that sensors...
Have you ever tried to build a piece of furniture with half the tools necessary? It just doesn’t work. And...
Torque is defined as the rotational equivalent of linear force. It’s a measure of how much a force acting on...
A load cell by definition is a sensor that measures and converts force into an electrical signal. In the force...