Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $895.00
 Email for Info

WMCFP Miniature Overload Protected Load Cell

WMCFP Miniature Overload Protected Load Cell Why the Interface series WMCFP Miniature Overload Protected Load Cell is the best in class:
  • Small, slim housing
  • Capacities from 500 to 1000g
  • Female thread mounting
  • Proprietary Interface temperature compensated gages
  • Tension and compression
  • Environmentally sealed
  • Stainless steel
  • Overload protected to 8x capacity

The WMC load cell family is Interface's smallest T&C load cell.

WMC Load Cell for Industrial Applications

Interface Inc. is the only load cell manufacturer that utilizes a proprietary material to manufacture the bonded foil strain gage for their load cells. These gages provide high resolution, high mV/V output, with very low thermal sensitivity – without the use of additional bias resistors. This means that not only are the Interface load cells more energy efficient with less electrical system noise, they are extremely reliable with extremely repeatable force measurements time after time, over long periods of time.

All stainless steel construction, low deflection, and capacities from grams to thousands of pounds force, these high-reliability WMC load cells find general use in industry, from aerospace to pharmaceutical applications where they serve as the force measurement standard when high performance is required.

Standard Configuration

5 ft. Integral Cable

Options

Extra Cable Length

Submersible housing (contact factory for longer dimension detail)

Accessories

Instrumentation

starting at $895.00
 Email for Info

WMCFP Miniature Overload Protected Load Cell

Interface WMCFP Load Cell Specifications

starting at $895.00
 Email for Info

WMCFP Miniature Overload Protected Load Cell

Interface WMCFP Load Cell Dimensions

starting at $895.00
 Email for Info

WMCFP Miniature Overload Protected Load Cell

Downloadable Documents:

WMCFP Data Sheet
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap