Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

WMC Rod End Load Cell

WMC Rod End Load Cell Why the Interface series WMC Rod End Load Cell is the best in class:
  • 20K to 200K lbf
  • Proprietary Interface temperature compensated strain gages
  • Environmentally sealed
  • Stainless steel construction
  • Low deflection
  • Tension and compression

The WMC load cell family is Interface's smallest T&C load cell.

WMC Load Cell for Industrial Applications

Interface Inc. is the only load cell manufacturer that utilizes a proprietary material to manufacture the bonded foil strain gage for their load cells. These gages provide high resolution, high mV/V output, with very low thermal sensitivity – without the use of additional bias resistors. This means that not only are the Interface load cells more energy efficient with less electrical system noise, they are extremely reliable with extremely repeatable force measurements time after time, over long periods of time.

All stainless steel construction, low deflection, and capacities from grams to thousands of pounds force, these high-reliability WMC load cells find general use in industry, from aerospace to pharmaceutical applications where they serve as the force measurement standard when high performance is required.

STANDARD CONFIGURATION

PTWIH-10-6P Connector

OPTIONS

Integral Cable
Standardized Output
Amplifier

ACCESSORIES

Instrumentation

Consult factory for more technical information

starting at $0.00
 Email for Info

WMC Rod End Load Cell

WMC Rod End Load Cell

starting at $0.00
 Email for Info

WMC Rod End Load Cell

WMC Rod End Load Cell

starting at $0.00
 Email for Info

WMC Rod End Load Cell

Downloadable Documents:

Data Sheet: WMC Rod End
 
TEDS (Transducer Electronic Data Sheet)
 
starting at $0.00
 Email for Info

WMC Rod End Load Cell

Compatible Instrumentation:

500 In-Line Signal Conditioner
 
SGA AC/DC Power Signal Conditioner
 
DMA DIN Rail Mount Signal Conditioner
 
DCA Vehicle Compatible Signal Conditioner
 
9820 General Purpose Indicator
 
9830 High Speed Digital Indicator
 
9840 Intelligent Indicator
 
9850 Multi-Channel Indicator
 
9320 Hand Held Battery Powered Indicator w/ TEDS Plus
 
9300 Weight Indicator
 
9390 Battery Powered Weight Indicator
 
UMC 600 Weight Indicator / Controller
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap