Quick Search

Capacity

Category

Part Number

Attribute


Products

Questions?
Call us at 800.947.5598
Join us & learn more...

Products

Torque Sensors / Torque Transducers

Torque Sensors are available in hundreds of design configurations measuring forces from fractions to 565,000 Newtonmeters of force manufactured by Interface Inc. in Scottsdale, Arizona, USA. Interface offers torque transducers for nearly any combination of torque and force measurement application including custom designs.

Read more...

Interface has been the trusted world leader in strain gage load cells and torque transducers for half a century. We lead by designing, manufacturing, and guaranteeing the highest performance and most accurate torque sensor available.

Interface offers both reaction and rotary style torque transducers.

Whether you need torque transducers for rotary torque, axial torsion or reaction torque, you don't have to be an expert in torque measurement, because we are. Talk to us about what sort of torque you need to measure, and under what conditions and constraints. We'll walk you through the specification process, quickly and efficiently, and if we don't have what you need on the shelf, we'll be happy to customize an existing product or build a new one from scratch to meet your exacting requirements.

Interface offers both reaction and rotary style torque transducers. Reaction torque transducers are used to measure torque loads where the sensor doesn't have to rotate, or rotates through a limited number of rotations. Applications for reaction torque include motor or pump torque, valves, actuators, steering gears and gear reducers. Rotary torque transducers are used in applications where the torque transducer must rotate, such as when attached to a spinning shaft. A rotary torque transducer provides a method of getting the signal off of the rotating element without an attached cable.

Reaction Torque Sensors

Interface reaction torque transducers come in a wide variety of form factors including shaft, solid flange, hollow flange and flat types. Capacities range from small oz-in units all the way up to millions of lbf-in. Most of the reaction torque transducers have mV/V outputs but the solid flange type is optionally available with +5 VDC or 4-20 mA output.

Rotary Torque Sensors

Available models of rotary torque transducers include shaft and flange types in either 2X or 4X safe overload ratings. All of Interface's rotary torque transducers can be ordered with on-board signal conditioning providing +5 or +10 VDC output. A horsepower option provides further capability of separate voltage outputs proportional to torque, speed and horsepower.

Multi-Axis Sensors

Interface manufactures multi-axis sensors providing precise measurement of combinations of force and/or torque moment in specific axes. The multiple channel outputs provide needed measurement feedback for specific applications without requiring two or more sensors with the resulting savings in cost and mounting space. (Most dual measurements must reference the same reference anchor point making two sensors impossible anyway)

Hide this content.

Interface Torque Sensors are sorted by:

Note: F = Force & M = Moment (Torque) Measurement

  All

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap