Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

T8 ECO Rotary Torque Transducer

T8 ECO Rotary Torque Transducer Why the Interface series T8 ECO Rotary Torque Transducer is the best in class:
  • Capacities from 0.2 to 200 Nm (1.77 to 1.77K lb-in)
  • Stainless steel shaft
  • ±5 VDC output
  • 12 to 28 VDC supply
  • Contactless
  • High resolution

The T8 is ideal for applications where a basic torque measurement is required. Combining floating and foot-mount packaging, the T8's contactless, no slip-ring design features 0.25% combined error and high analog resolution.

starting at $0.00
 Email for Info

T8 ECO Rotary Torque Transducer

T8 ECO Rotary Torque Transducer

starting at $0.00
 Email for Info

T8 ECO Rotary Torque Transducer

T8 ECO Rotary Torque Transducer

starting at $0.00
 Email for Info

T8 ECO Rotary Torque Transducer

Downloadable Documents:

Data Sheet T8 ECO Rotary Torque Transducer
 
Coupling Data Sheet for MST 0.2 to 2 Nm
 
Coupling Data Sheet for MWS 0.2 to 2 Nm
 
Coupling Data Sheet type 969 for 0.2 to 20 Nm
 
Coupling Data Sheet type 966 for 0.2 to 20 Nm
 
Coupling Data Sheet type 951.3_1 for 50 to 200 Nm
 
Coupling Data Sheet type 950.3_0 for 50 to 200 Nm
 
starting at $0.00
 Email for Info

T8 ECO Rotary Torque Transducer

Compatible Instrumentation:

9834 High Speed Digital Indicator For High Level Inputs
 
9850 Multi-Channel Indicator
 
INF USB Universal Serial Bus Output Module
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap