Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

T5 General Purpose-Pedestal Rotary Torque Transducer

T5 General Purpose-Pedestal Rotary Torque Transducer Why the Interface series T5 General Purpose-Pedestal Rotary Torque Transducer is the best in class:
  • Capacities from 0.1 Nm to 1K Nm (0.85 to 8.85K lb-in)
  • Integral mounting base
  • ±5 VDC output
  • Digital electronics
  • Stainless steel shaft
  • 12 to 28 VDC supply
  • 10 KHz sample rate
  • 12-bit resolution

The T5's pedestal mount design is ideal for motor testing or anywhere a base-mounted torque sensor is required. At lower cost than the T3, the T5's non-contact design features ± 5V or ± 10V output, 0.2% combined error, 12-bit resolution digital electronics and a remotely activated, internal shunt calibration resistor directly at the strain gage bridge. Speed and angle can be measured with the optional encoder.

starting at $0.00
 Email for Info

T5 General Purpose-Pedestal Rotary Torque Transducer

T5 General Purpose-Pedestal Rotary Torque Transducer

starting at $0.00
 Email for Info

T5 General Purpose-Pedestal Rotary Torque Transducer

T5 General Purpose-Pedestal Rotary Torque Transducer

starting at $0.00
 Email for Info

T5 General Purpose-Pedestal Rotary Torque Transducer

Downloadable Documents:

Manual T5 General Purpose Rotary Torque
 
Data Sheet: T5 General Purpose Rotary Torque
 
Coupling Data Sheet for 0.1 to 2 Nm
 
Coupling Data Sheet for 0.1 to 30 Nm
 
Coupling Data Sheet for 50 to 10K Nm
 
starting at $0.00
 Email for Info

T5 General Purpose-Pedestal Rotary Torque Transducer

Compatible Instrumentation:

9834 High Speed Digital Indicator For High Level Inputs
 
9850 Multi-Channel Indicator
 
INF USB Universal Serial Bus Output Module
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap