Locate a Distributor   |   E-mail Us   |   Phone Toll-Free 800.947.5598
Buy Online Now    Search 
starting at $2,895.00
Quote or Buy Now

T4 General Purpose Rotary Torque Transducer

T4 General Purpose Rotary Torque Transducer Why the Interface series T4 General Purpose Rotary Torque Transducer is the best in class:
  • Capacities from 0.1 Nm to 1K Nm (0.88 to 8.85K lb-in)
  • ±5 VDC output
  • Digital electronics
  • Stainless steel shaft
  • 12 to 28 VDC supply
  • Contactless
  • 10 KHz sample rate
  • 12-bit resolution

More Information

The T4 is an excellent choice for general-purpose torque measurement. At lower cost than the T2, the T4's non-contact design features ± 5V or ± 10V output, 0.2% combined error, 12-bit resolution digital electronics and a remote-activated, internal shunt calibration resistor directly at the strain gage bridge. Speed and angle can be measured with the optional encoder.

starting at $2,895.00
Quote or Buy Now

T4 General Purpose Rotary Torque Transducer

T4 General Purpose Rotary Torque Transducer

starting at $2,895.00
Quote or Buy Now

T4 General Purpose Rotary Torque Transducer

T4 General Purpose Rotary Torque Transducer

starting at $2,895.00
Quote or Buy Now

T4 General Purpose Rotary Torque Transducer

Downloadable Documents:

Manual T4 General Purpose Rotary Torque
 
Data Sheet: T4 General Purpose Rotary Torque
 
Coupling Data Sheet for 0.1 to 2 Nm
 
Coupling Data Sheet for 0.1 to 30 Nm
 
Coupling Data Sheet for 50 to 10K Nm
 
starting at $2,895.00
Quote or Buy Now

T4 General Purpose Rotary Torque Transducer

Compatible Instrumentation:

9834 High Speed Digital Indicator For High Level Inputs
 
9850 Multi-Channel Indicator
 
9850 Multi-Channel Indicator
 
© 2010 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
480.948.5555 phone · 480.948.1924 fax · 800.947.5598 toll-free · contact@interfaceforce.com