Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $2,400.00
 Email for Info

T26 USB Output Rotary Torque Transducer

T26 USB Output Rotary Torque Transducer Why the Interface series T26 USB Output Rotary Torque Transducer is the best in class:
  • Capacity – 10Nm (88.5 lb-in)
  • USB output
  • Contactless
  • Keyed, stainless steel shaft
  • High 1 kHz bandwidth
starting at $2,400.00
 Email for Info

T26 USB Output Rotary Torque Transducer

ACCURACY – (MAX ERROR)
Combined Error–% FS ±0.2
Nonrepeatability–% ±0.05
TEMPERATURE  
Effect on Zero– % RO/°C ±0.04
Effect on Output–%/°C ±0.02
Rated Range–°C +5 to +45
Operating Range–°C 0 to +60
ELECTRICAL  
Output USB
Bandwidth, Hz 1 kHz-3dB
Supply Voltage–VDC 4 to 6 via USB
Supply Current–mA 350
Electrical Connection Integral cable, 3-m, USB A
MECHANICAL  
Safe Overload–% RO 180
Cyclic Load Rating–% RO ±70 peak
Max Speed–rpm 8000
Spring Rate (Nm/rad) 8.9 x 10²
Moment of Inertia, J (Kgxm²)  
     Drive Side 1.76 x 10-6
     Test Side 1.1 x 10-6
Max Thrust Load (N)  
     Shaft-to-Shaft 50
Shaft Stainless Steel
Housing Aluminum
starting at $2,400.00
 Email for Info

T26 USB Output Rotary Torque Transducer

Interface T26 USB Output Rotary Torque Transducer

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap