Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $ ...call us
 Email for Info

T23 LC Rotary Torque Transducer

T23 LC Rotary Torque Transducer Why the Interface series T23 LC Rotary Torque Transducer is the best in class:
  • Capacities from 300 and 500 Nm (2.65K to 4.42K lb-in)
  • Stainless steel shaft
  • +5 VDC output
  • 12-28 VDC supply
  • Contactless
OPTIONS

Extra Cable Length

T23 INTEGRAL CABLE WIRING CODE
Function Description Color
Supply(+) 12 to 28 VDC Brown
Supply (GND) 0 VDC Red
Signal (+) +5 VDC White
Signal (GND) 0 VDC Green
Shield Shield Shield
starting at $ ...call us
 Email for Info

T23 LC Rotary Torque Transducer

T23 Rotary Torque Transducer Specifications

starting at $ ...call us
 Email for Info

T23 LC Rotary Torque Transducer

T23 LC Rotary Torque Transducer dimension drawing

starting at $ ...call us
 Email for Info

T23 LC Rotary Torque Transducer

Downloadable Documents:

T23 LC Datasheet
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap