Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

T22 Pulley Rotary Torque Transducer

T22 Pulley Rotary Torque Transducer Why the Interface series T22 Pulley Rotary Torque Transducer is the best in class:
  • Capacities from 20 Nm to 5K Nm (177 to 44K lb-in)
  • ±5 VDC output
  • Digital electronics
  • 10 kHz sample rate
  • Contactless
  • 16-bit resolution

- The T22 is used for monitoring pulley torque, belt or chain tension, or anywhere a torque measurement needs to be made that includes a large radial load component. The contactless design features 0.1% combined error, high-level ±5V or ±10V analog output, 16-bit resolution and 3khz bandwidth. A remotely activated, internal shunt calibration resistor provides a known 5V calibration signal. Speed and angle can be measured with the optional encoder.

starting at $0.00
 Email for Info

T22 Pulley Rotary Torque Transducer

T22 Pulley Rotary Torque Transducer

starting at $0.00
 Email for Info

T22 Pulley Rotary Torque Transducer

T22 Pulley Rotary Torque Transducer

starting at $0.00
 Email for Info

T22 Pulley Rotary Torque Transducer

Downloadable Documents:

Manual T22 Pulley Torque
 
Data Sheet: T22 Pulley Torque
 
starting at $0.00
 Email for Info

T22 Pulley Rotary Torque Transducer

Compatible Instrumentation:

9834 High Speed Digital Indicator For High Level Inputs
 
9850 Multi-Channel Indicator
 
INF USB Universal Serial Bus Output Module