Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

T2 Precision Rotary Torque Transducer

T2 Precision Rotary Torque Transducer Why the Interface series T2 Precision Rotary Torque Transducer is the best in class:
  • Capacities from 0.1 Nm to 20K Nm (0.88 to 177K lb-in)
  • ±5 VDC output
  • Digital electronics
  • Stainless steel shaft
  • 12 to 28 VDC supply
  • Contactless
  • 10 KHz sample rate
  • 16-bit resolution

The T2 is a high-precision, shaft-style sensor. The contactless design features 0.1% combined error, high-level ±5V or ±10V analog output, 16-bit resolution and 3khz bandwidth. A remotely activated, internal shunt calibration resistor provides a known 5V calibration signal. Speed and angle can be measured with the optional encoder.

starting at $0.00
 Email for Info

T2 Precision Rotary Torque Transducer

T2 Precision Rotary Torque Transducer

starting at $0.00
 Email for Info

T2 Precision Rotary Torque Transducer

T2 Precision Rotary Torque Transducer
T2 Precision Rotary Torque Transducer

starting at $0.00
 Email for Info

T2 Precision Rotary Torque Transducer

Downloadable Documents:

Manual T2 Precision Rotary Torque
 
Data Sheet: T2 Precision Rotary Torque
 
Coupling Data Sheet for 0.1 to 2 Nm
 
Coupling Data Sheet for 0.1 to 30 Nm
 
Coupling Data Sheet for 50 to 10K Nm
 
starting at $0.00
 Email for Info

T2 Precision Rotary Torque Transducer

Compatible Instrumentation:

9834 High Speed Digital Indicator For High Level Inputs
 
9850 Multi-Channel Indicator
 
INF USB Universal Serial Bus Output Module
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap