Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

T15 Hex Drive Rotary Torque Transducer

T15 Hex Drive Rotary Torque Transducer Why the Interface series T15 Hex Drive Rotary Torque Transducer is the best in class:
  • Capacities from 0.2 Nm to 20 Nm (1.77 to 177 lb-in)
  • Contactless
  • High-level ±5V output
  • 12-28V supply
  • Angle measurement option
  • Quick-Connect chuck
  • 16-bit resolution

The T15 features hex drive socket fittings. Applications include fastener testing, torque to turn, installation monitoring and torque vs. clamping force. The optional angle encoder allows 0.25 degree revolution.

starting at $0.00
 Email for Info

T15 Hex Drive Rotary Torque Transducer

T15 Hex Drive Rotary Torque Transducer

starting at $0.00
 Email for Info

T15 Hex Drive Rotary Torque Transducer

T15 Hex Drive Rotary Torque Transducer

starting at $0.00
 Email for Info

T15 Hex Drive Rotary Torque Transducer

Downloadable Documents:

Manual T15 Hex Drive Torque
 
Data Sheet: T15 Hex Drive Torque
 
starting at $0.00
 Email for Info

T15 Hex Drive Rotary Torque Transducer

Compatible Instrumentation:

9834 High Speed Digital Indicator For High Level Inputs
 
9850 Multi-Channel Indicator
 
INF USB Universal Serial Bus Output Module