Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

T11 Bearingless Rotary Torque Transducer

T11 Bearingless Rotary Torque Transducer Why the Interface series T11 Bearingless Rotary Torque Transducer is the best in class:
  • Capacities from 0.005 to 150 Nm (0.04 to 1,327 lb-in)
  • Bearingless
  • High speed - to 30K RPM
  • ±5 VDC output
  • Very low range
  • Eliminates bearing friction effects
  • 10 kHz sample rate
  • 12-28 VDC supply
  • 16-bit resolution

The T11's bearingless design is perfect for high-speed applications and when bearing friction is undesirable. Available in very low capacities starting at 0.005Nm (0.64 oz-in), the T11 includes 0.1% combined error, high-level ± 5V or ± 10V analog output, 16-bit resolution and 3khz bandwidth. A remotely activated, internal shunt calibration resistor provides a known 5V calibration signal. Optional speed measurement provides a 6 pulse/revolution +5V TTL signal.

starting at $0.00
 Email for Info

T11 Bearingless Rotary Torque Transducer

T11 Bearingless Rotary Torque Transducer

starting at $0.00
 Email for Info

T11 Bearingless Rotary Torque Transducer

T11 Bearingless Rotary Torque Transducer

starting at $0.00
 Email for Info

T11 Bearingless Rotary Torque Transducer

Downloadable Documents:

Data Sheet: T11 Bearingless Torque
 
starting at $0.00
 Email for Info

T11 Bearingless Rotary Torque Transducer

Compatible Instrumentation:

9834 High Speed Digital Indicator For High Level Inputs
 
9850 Multi-Channel Indicator
 
INF USB Universal Serial Bus Output Module
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap