Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

T1 Torque Coupling Rotary Torque Transducer

T1 Torque Coupling Rotary Torque Transducer Why the Interface series T1 Torque Coupling Rotary Torque Transducer is the best in class:
  • Capacities from 50 to 1K Nm (442 to 8,850 lb-in)
  • Shortest overall length
  • Integrated coupling
  • Hollow
  • Bearingless
  • ±15 bit resolution
  • 10 kHz sample rate
  • ±5 VDC output

The T1 integrates torque measurement into a double-flex flexible disk coupling. Ideal where space is at a premium, the T1's installed length is just slightly longer than a standard coupling. Features include high-level ±5V output, 3000 Hz bandwidth, 16-bit resolution, optional speed measurement and an on-board shunt resistor right a the strain gage bridge.

starting at $0.00
 Email for Info

T1 Torque Coupling Rotary Torque Transducer

T1 Torque Coupling Rotary Torque Transducer

starting at $0.00
 Email for Info

T1 Torque Coupling Rotary Torque Transducer

T1 Torque Coupling Rotary Torque Transducer

starting at $0.00
 Email for Info

T1 Torque Coupling Rotary Torque Transducer

Downloadable Documents:

Manual T1 Torque Coupling Rotary Torque
 
Data Sheet: T1 Torque Coupling Rotary
 
starting at $0.00
 Email for Info

T1 Torque Coupling Rotary Torque Transducer

Compatible Instrumentation:

9834 High Speed Digital Indicator For High Level Inputs
 
9850 Multi-Channel Indicator
 
INF USB Universal Serial Bus Output Module