Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $595.00
 Email for Info

SSMF Fatigue Rated S-Type Load Cell

SSMF Fatigue Rated S-Type Load Cell Why the Interface series SSMF Fatigue Rated S-Type Load Cell is the best in class:

• Proprietary Interface temperature compensated strain gages
• Capacity – 500, 1000 lbf
• Environmentally sealed
• 0.02% nonrepeatability
• 0.0008%/°F (0.0015%/°C) temp. effect on output
• 0.025% creep
• Tension and compression

Standard Configuration

10 ft. Integral cable or
PC04E-10-6P Connector

Options

- Bayonet Connector
- Standardized Output
- Extra Cable Length


Accessories

- Instrumentation
- Mounting Hardware

starting at $595.00
 Email for Info

SSMF Fatigue Rated S-Type Load Cell

Interface SSMF S-Type Load Cell Specifications

starting at $595.00
 Email for Info

SSMF Fatigue Rated S-Type Load Cell

Interface SSMF Load Cell Dimensions

starting at $595.00
 Email for Info

SSMF Fatigue Rated S-Type Load Cell

Downloadable Documents:

SSMF Data Sheet
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap