Locate a Distributor   |   E-mail Us   |   Phone Toll-Free 800.947.5598
Buy Online Now    Search 
starting at $485.00
Quote or Buy Now

SMT S-Type Overload Protected Load Cell (U.S. & Metric)

SMT S-Type Overload Protected Load Cell (U.S. & Metric) Why the Interface series SMT S-Type Overload Protected Load Cell (U.S. & Metric) is the best in class:
  • Proprietary Interface temperature compensated strain gages
  • Overload protected in both tension and compression
  • Safe overload to 10X capacity
  • High performance
  • Low creep
  • 1 to 450 lbf

More Information

The SMT is ideal for low capacity applications where loads cells are often inadvertently overloaded. The SMT has internal mechanical stops permitting overloads up to 10 times rated capacity.

starting at $485.00
Quote or Buy Now

SMT S-Type Overload Protected Load Cell (U.S. & Metric)

SMT S-Type Overload Protected Load Cell (U.S. & Metric)

starting at $485.00
Quote or Buy Now

SMT S-Type Overload Protected Load Cell (U.S. & Metric)

SMT S-Type Overload Protected Load Cell (U.S. & Metric)

starting at $485.00
Quote or Buy Now

SMT S-Type Overload Protected Load Cell (U.S. & Metric)

Downloadable Documents:

Data Sheet: SMT S-Type Overload Protected
 
Installation Instructions - SMT S-Type Overload Protected
 
TEDS (Transducer Electronic Data Sheet)
 
starting at $485.00
Quote or Buy Now

SMT S-Type Overload Protected Load Cell (U.S. & Metric)

Compatible Instrumentation:

500 In-Line Signal Conditioner
 
SGA AC/DC Power Signal Conditioner
 
DMA DIN Rail Mount Signal Conditioner
 
DCA Vehicle Compatible Signal Conditioner
 
9820 General Purpose Indicator
 
9830 High Speed Digital Indicator
 
9840 Intelligent Indicator
 
9850 Multi-Channel Indicator
 
9320 Hand Held Battery Powered Indicator w/ TEDS Plus
 
9300 Weight Indicator
 
9390 Battery Powered Weight Indicator
 
UMC 600 Weight Indicator / Controller
 
© 2010 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
480.948.5555 phone · 480.948.1924 fax · 800.947.5598 toll-free · contact@interfaceforce.com