Locate a Distributor   |   E-mail Us   |   Phone Toll-Free 800.947.5598
Buy Online Now    Search 
starting at $245.00
Quote or Buy Now

SMA Series Minature S-Type Load Cell (U.S. & Metric)

SMA Series Minature S-Type Load Cell (U.S. & Metric) Why the Interface series SMA Series Minature S-Type Load Cell (U.S. & Metric) is the best in class:
  • Proprietary Interface temperature compensated strain gages
  • Performance to .05%
  • Small compact design
  • Tension and compression

More Information

The SMC is miniature version of SM where height is a constraint.

starting at $245.00
Quote or Buy Now

SMA Series Minature S-Type Load Cell (U.S. & Metric)

SMA Series Minature S-Type Load Cell (U.S. & Metric)

starting at $245.00
Quote or Buy Now

SMA Series Minature S-Type Load Cell (U.S. & Metric)

SMA Series Minature S-Type Load Cell (U.S. & Metric)

starting at $245.00
Quote or Buy Now

SMA Series Minature S-Type Load Cell (U.S. & Metric)

Downloadable Documents:

Data Sheet: SMA Miniature S-Type
 
Installation Instructions - SMA Miniature S-Type
 
TEDS (Transducer Electronic Data Sheet)
 
starting at $245.00
Quote or Buy Now

SMA Series Minature S-Type Load Cell (U.S. & Metric)

Compatible Instrumentation:

500 In-Line Signal Conditioner
 
SGA AC/DC Power Signal Conditioner
 
DMA DIN Rail Mount Signal Conditioner
 
DCA Vehicle Compatible Signal Conditioner
 
9820 General Purpose Indicator
 
9830 High Speed Digital Indicator
 
9840 Intelligent Indicator
 
9850 Multi-Channel Indicator
 
9320 Hand Held Battery Powered Indicator w/ TEDS Plus
 
9300 Weight Indicator
 
9390 Battery Powered Weight Indicator
 
UMC 600 Weight Indicator / Controller
 
© 2010 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
480.948.5555 phone · 480.948.1924 fax · 800.947.5598 toll-free · contact@interfaceforce.com