Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

SGA AC/DC Powered Signal Conditioner

SGA AC/DC Powered Signal Conditioner Why the Interface series SGA AC/DC Powered Signal Conditioner is the best in class:
  • User selectable analog output ±10V, ±5V, 0-10V, 0-5V, 0-20mA, 4-20mA
  • 110 VAC, 220 VAC OR 18-24 VDC power
  • Switch selectable filtering 1 Hz to 5 kHz
  • Single channel powers up to 4 transducers
  • Selectable full scale input range 0.06 to 30 mV/V
  • Switch selectable offset ±70% FS
  • Sealed ABS enclosure

Versatile signal conditioner featuring user selectable outputs of +/-10V, +/-5V, 0-10V, 0-5V, 0-20mA and 4-20ma. DC or AC powered with switch selectable filters from 1 to 5kHz and a sealed ABS enclosure. Supports shunt calibration and a wide range of gain settings.

starting at $0.00
 Email for Info

SGA AC/DC Powered Signal Conditioner

SGA AC/DC Powered Signal Conditioner

starting at $0.00
 Email for Info

SGA AC/DC Powered Signal Conditioner

Downloadable Documents:

Manual - SGA
 
Data Sheet: SGA AC/DC
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap