Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

RT10E High Capacity Rotary Transformer Torque Transducer

RT10E High Capacity Rotary Transformer Torque Transducer Why the Interface series RT10E High Capacity Rotary Transformer Torque Transducer is the best in class:
  • 4X overload rating
  • Infinite fatigue life
  • Hardened to EMI from adjustable speed drives
  • Performance to 0.07%
  • Bidirectional operation including stall
  • Ferrite-free rotary transformer coupling
  • Calibration & balance free of cable effects
  • Unexcelled immunity to machinery magnetic fields
  • 15-5 PH stainless shaft, splash proof & corrosion resistant

The RT10E's rugged design features 4X safe overload, 0.1% combined error, SAE sized keyed shafts and integrated speed measurement. Available in large capacities, the RT10E allows high accuracy measurements under high-overload conditions. Available with on-board signal conditioning to provide high-level ± 5V our ± 10V outputs.

starting at $0.00
 Email for Info

RT10E High Capacity Rotary Transformer Torque Transducer

RT10E High Capacity Rotary Transformer Torque Transducer

starting at $0.00
 Email for Info

RT10E High Capacity Rotary Transformer Torque Transducer

RT10E High Capacity Rotary Transformer Torque Transducer

starting at $0.00
 Email for Info

RT10E High Capacity Rotary Transformer Torque Transducer

Downloadable Documents:

Data Sheet: RT10E High Capacity Rotary Transformer Torque
 
starting at $0.00
 Email for Info

RT10E High Capacity Rotary Transformer Torque Transducer

Compatible Instrumentation:

9834 High Speed Digital Indicator For High Level Inputs
 
9850 Multi-Channel Indicator
 
INF USB Universal Serial Bus Output Module