ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

Rotary Torque Transducers

Click here to download the Rotary Torque Selection Guide
  • Easy to use
  • Lists all rotary torque
  • Can't find what you need? Call Factory (800) 947-5598
T2 Precision Rotary Torque Transducer
  • Capacities from 0.1 Nm to 20K Nm
    (0.88 to 177K lb-in)
  • Digital electonicis
  • Contactless
T3 Precision Rotary Torque Transducer
  • Capacities from 0.1 Nm to 20K Nm
    (0.88 to 177K lb-in)
  • Stainless steel shaft
  • 12 to 28 VDC supply
T4 General Purpose Rotary Torque Transducer
  • Capacities from 0.1 Nm to 1K Nm
    (0.88 to 8.85K lb-in)
  • Combined error (%FS) +0.2
  • Stainless steel shaft
T5 General Purpose Rotary Torque Transducer
  • Capacities from 0.1 Nm to 1K Nm
    (0.88 to 8.85K lb-in)
  • Combined error (%FS) +0.2
  • +5 VDC output
T6 Dual Range Precision Rotary Torque Transducer
  • Dual range capacities - 10:1 ratio
    (10/1 to 10K/1K Nm)
    (8.85/88.5 to 88.5K/8.85K lb-in)
  • Combined error (%FS) +0.1
  • +5 VDC output
T7 Dual Range Precision Rotary Torque Transducer
  • Dual range capacities - 10:1 ratio
    (5/0.5 to 10K/1K Nm)
    (44.3/4.43 to 88.5K/8.85K lb-in)
  • Combined error (%FS) +0.1
  • +5 VDC output
T8 LC Rotary Torque Transducer
  • Capacities from 0.2 to 200 Nm
    (1.77 to 1.77K lb-in)
  • Combined error (%FS) +0.25
  • 12-28 VDC supply
T11 Bearingless Torque Transducer
  • Capacities from 0.005 to 150 Nm
    (0.04 to 1,327 lb-in)
  • Combined error (%FS) +0.1
  • High speed - to 30K RPM
T12 Square Drive Torque Transducer
  • Capacities from 0.10 to 5K Nm
    (0.88 to 44K lb-in)
  • Combined error (%FS) Standard +0.25  Enhanced +0.1
  • Contactless-no slip rings
T14 Slip-Ring Torque Transducer
  • Capacities from 1 Nm to 500 Nm
    (8.85 to 4.4K lb-in)
  • Integrated speed and angle measurement option
  • Both shaft ends with keyway
T22 Pulley Torque Transducer
  • Capacities from 20 Nm to 5K Nm
    (177 to 44K lb-in)
  • +5 VDC output
  • Digital electronics
T1 Torque Coupling Rotary Torque Transducer
  • Capacities from 50 to 1K Nm
    (442 to 8,850 lb-in)
  • Shortest overall length
  • Integrated coupling
RD3QA & RD3HA Compact Rotary Torque Transducer
(Square or Hex Drive)
  • Non-contact signal transfer
  • Combined error (%FS) +0.2
  • +5 VDC output
RT10E Rotary Torque Transducer
  • 4X overload rating
  • Performance to 0.07%
  • Infinite fatigue life
RT12E Rotary Torque Transducer
  • 2X overload rating
  • Combined error (%FS) Standard +0.1  Enhanced +0.07
  • mV/V output compatible with carrier amplifiers
RT13L & RT14L Low Capacity Rotary Torque Transducer
  • 2X or 4X overload rating
  • Combined error (%FS) +0.1
  • NIST traceable dead weight calibration