ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

Special Application Load Cells

BPL Pedal Load Cell 50-500 lbf
  • Lowest nonlinearity and hysteresis of any brake pedal load cell - <.05%
  • Ultra low height
  • For use with gas, brake or clutch pedal
SPI Platform Scale 3-15 lbf
  • Proprietary Interface temperature compensated strain gages
  • .01% nonrepeatability
  • .0008%/°F temp. effect on output
SPI Platform Scale 25-150 lbf
  • Safe overload to 200%
  • .0008%/°F temp. effect on output
  • Eccentric load compensated
A4200 & A4600 Weightcheck
  • Capacity ranges from 2.5K to 50K
  • High output - 4 mV/V
  • Static/dynamic/in-motion capabilities
2101 Dual Range Standard Compression-Only (U.S. & Metric)
  • Dual range allows for accurated measurements throughout test range
  • 4X to 5X overload protection on lower capacity load cell
  • Shunt calibration
3420 & 3430 Coil Tubing Load Cell *ATEX APPROVED*
  • Hermetically sealed
  • Accuracy to .05%
  • 4-20 m/A
3420CLF-40K Coil Tubing Load Cell *ATEX APPROVED*
  • Hermetically sealed
  • Accuracy to .05%
  • 4-20 m/A
3420DJP-40K Coil Tubing Load Cell *ATEX APPROVED*
  • Hermetically sealed
  • Accuracy to .05%
  • 4-20 m/A
3430DES-60K Coil Tubing Load Cell *ATEX APPROVED*
  • Hermetically sealed
  • Accuracy to .05%
  • 4-20 m/A
3416DJS-20K Coil Tubing Load Cell *ATEX APPROVED*
  • Hermetically sealed
  • Accuracy to .05%
  • 4-20 m/A
3416DJR-30K Coil Tubing Load Cell *ATEX APPROVED*
  • Hermetically sealed
  • Accuracy to .05%
  • 4-20 m/A
3416DJA-50K Coil Tubing Load Cell *ATEX APPROVED*
  • Hermetically sealed
  • Accuracy to .05%
  • 4-20 m/A