ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

Interface Custom Designs

STNL-Torque Arm
  • Automotive application
  • Design is economical yet accurate
  • Capacity 1Klbf
TCN Load Cell TCN-Micro S-Type
  • Medical application
  • Miniature S-Type load cell with male threads
  • Capacities of 50 & 75 lbf
MCC Load Cell MCC-Mini Compression-Only
  • Calibration and test machine applications
  • Designed to fit in a machine that has tight space restrictions
  • Capacity 500N
2120 Load Cell 2120-Rod End
  • Automotive application
  • Measure forces in a shaker table
  • Capacity 200KN
RTA Load Cell RTA-Torque Arm
  • Test machine application
  • High output 270mV
  • Capacity 60 lb-in
SML-Custom
  • Industrial automation application
  • Small package size
  • Capacity 50 lbf
1550-Low Profile
  • Test machine application
  • Compact size
  • Capacities 25, 50, 100, 200 lbf
LP Load Cell LP-Loadpin
  • Designed to replace pins or bolts that carry a load
  • Capable of 100% humidity, 30G mechanical shock and 5G vibration
  • Capacity 1,740 lbf