ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

Column/Rod End Load Cells

WMC Rod End
  • Proprietary Interface temperature compensated strain gages
  • Environmentally sealed
  • Tension and compression
2100 Rod End High Capacity
  • Capacities to 1000Klbf or 4450 kN
  • Performance to ±0.15% FS
  • Metric and English models