ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.



Instrumentation

Our indicators and signal conditioners offer a wide range of options to provide you with exactly the information you need. Signal conditioning modules are used to provide excitation to the cells, powering the strain gages and taking the output signal from the cell and sending it on to a data acquisition system, display, relays or other devices to view or process the information in rail mount or in line. We have available low voltage units specifically designed for the automotive industry that can handle down to a 9V supply.

Instruments/Signal Conditioners
Every good load cell requires a good instrument or signal conditioner to take advantage of the accuracy inherent in the cell. Interface offers a complete range of instruments and signal conditioners for most applications. The advantage of purchasing the Interface load cell and instrument or signal conditioner together is that they can be preprogrammed and/or calibrated for the specific load cells for which they are to be used. Interface offers a wide range of instruments and signal conditioners to fit most applications. All Interface instruments and signal conditioners provide excitation to the cells, powering the strain gages. Installation time is then significantly reduced. Interface also recommends that the cable accessory be purchase saving further time.

Signal Conditioners
The signal conditioners take the output signal from the load cells and send it to a data acquisition system in the form of an analog 4 to 20 ma or volts signal. Selection of the signal conditioner will depend on whether it is preferable to have it internal or external to the load cell, output desired, available power source and whether intrinsic safety is required.

Instruments
Interface instruments are self contained and provide a display as well as an available output to a computer and or data acquisition system. The instrument is readily programmed from the front panel and can be set up to read in lbs, newtons, or kilograms of force. The key factors in selecting the right instrument are speed and accuracy. Most Interface instruments include a shunt calibration feature which permits the instrument to be calibrated based on a known force provided on the Interface calibration certificate.