ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.



Calibration Systems

Not only is Interface the world leader in high accuracy load cells for force measurement, but we also produce and sell top-flight load cell and machine calibration systems and system components so that you can save time and money. By using an Interface Calibration System to calibrate your own load cells, you reduce down-time, and can calibration your equipment as often as is necessary. Each of our calibration systems supports a variety of test standards.

Gold StandardTM Calibration Systems
Our Gold Standard calibration system components meet a specified standard that equals or exceeds the degree of accuracy required by most calibration systems. They are highly accurate, fully integrated PC-based systems that allow you to accurately calibrate your load cells and force test machines with a minimum of effort and expense. The benefits you receive from relying on Interface Calibration Systems include the following:

  • Our controlled calibration process reduces calibration times by 50-90% and produces consistent calibration results for those who are until using using it.
  • Our easy-to-use software reduces operator training time.
  • Our fully integrated reporting function makes developing reports quick and easy.
  • Automatic archiving of calibration results assures that all calibration data is saved and easy to find.
  • Our calibration system supports ASTM E74, ASTM E4 and ISO 7500/1 test protocols.
  • Our calibration system uses industry-accepted terms and calculations so you know your calibration follows accepted metrology practices.
  • Our calibration system offers 0.00001 mV/V display resolution ‚ the same as is used by NIST.
Our calibration systems can be customized with a number of options that enhance performance. Our portable machine calibration system integrates the ultra-accurate 9840 digital indicator with any laptop computer. This creates a portable system for in-field verification of force test machines. The verification involves insertion of a reference load cell (such as the Interface Gold StandardTM load cell) into the equipment under test. Each data point in the test frame controller is compared against the reading from the reference load cell.